IESNA:LM-63-2002
[TEST]P1296680
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-20)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R35W2N902750DE010 E3D1MW_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R35 optic, 3000K CCT AND, 90CRI , E3D1MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]971
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
2887.4 2886.7 2877.5 2859.9 2843.8 2817.8 2791.1 2761.3 2724.5 2667.2
2591.5 2486.7 2360.6 2210.7 2045.5 1863.5 1387.9 928.3 559.7 322.7
192.7 120.1 69.6 39.8 25.2 15.3 7.6 3.8 3.1 3.1
3.1 3.1 2.3 2.3 2.3 1.5 1.5 1.5 1.5 1.5
0.8 0.8 0.8 0 0 0
